??
CAD model selection
EF09NR-GY
HELP_VARIABLE
Part No.
EF09NR-GY
Thread
3/8'' NPT
Colour
Position
D1
2-6 mm
D
8.5 mm
GL
15 mm
H
23.0 mm
L
85 mm
max. bending radius
5 mm
SW
19 mm
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
The preview does not represent the part configuration anymore.You have to generate a new preview.